EasyHeat™ PN AHB019A

9FT 120V AHB 5 PACK

Read more...

Features

  • Fixed Resistance, Pre-terminated. For Commercial and Residential Applications
  • Keeps water flowing at ambient temperatures down to -40 °F (-40 °C)
  • Cables are rated at 7 Watts per 1 ft (0.30 m)
  • Built-in thermostat turns on at +38 °F (+3 °C) or below and turns off at +45 °F (+7 °C) and above
  • Plugs into a standard 120 Vac outlet, must be GFCI protected
  • Each cable consists of tough XLPE inner insulation, a continuous ground braid and weather resistant PVC (high-low temperature) outer jacket
  • Protects metal and plastic water-filled pipes up to 1-1/2 in (38.1 mm) in diameter
  • Pre-assembled and ready to install
  • Available in 3 ft (0.9 m) increments up to 18 ft (5.5 m) and longer increments up to 80 ft (24.4 m)
  • Integral thermostat saves energy by powering the cable only when needed
  • One year limited warranty

Specifications

Certifications
UL Listed to Canadian Safety Standards and CSA Certified when used in accordance with instructions on water filled metal or plastic pipes
Accessories
It is recommended to use EasyHeat™ HCA application tape or good quality electrical tape with a minimum +176 °F (+80 °C) temperature rating to secure heating cable(s) to pipes. See EasyHeat™ Pipe Tracing Accessories
Ordering Information
We can assist you to select the appropriate heating cable for your application. Contact EasyHeat™ Technical Service for details

Documents & Drawings