EasyHeat™ PN HB022

HB HEATING CABLE 6.56 FT 240V

Read more...

Features

  • Constant Wattage, Pre-terminated Cable. For Commercial Applications
  • 240 Vac operating voltage
  • Keeps water flowing at ambient temperatures down to -40 °F (-40 °C)
  • Includes ground braid, a black outer jacket, and a 2 ft (0.61 m)
  • orange 14/3 cold lead with no thermostat or plug
  • Cables are rated at 7 Watts per 1 ft (0.30 m)
  • One year limited warranty

Specifications

Certifications
UL Listed to Canadian Safety Standards and CSA Certified
Ordering Information
We can assist you to select the appropriate heating cable for your application. Contact EasyHeat™ Technical Service for details
Ordering Information
0

Documents & Drawings