EasyHeat™ PN RK1

RELAY KIT 120V

Read more...

Features

  • For Commercial and Residential Applications
  • The Detecto DT1 heating cable and mat fault indicator (battery operated) is designed to monitor Warm Tiles™ cable or mat systems at every step during installation. It sounds an alarm immediately in the event of an open or shorted connection in the cable
  • The Warm Tiles™ relay kits (RK1 and RK2) allows you to connect multiple floor warming kits using only one thermostat
  • The DFTRK repair kit can be used to make repairs to damaged floor heating cables and is suitable for use on most types of heating cables/mats with either single or dual conductor heating elements
  • Other accessories such as replacement clips, strapping, concrete tape, and repair kits are also available
  • All have a one year limited warranty

Specifications

Certifications
Detecto DT1 conforms to European Directives. Relay kits (RK1 and RK2) are UL Listed to US and Canadian Safety Standards

Documents & Drawings