EasyHeat™ PN SRM2

KIT POWER AND END SEAL

Read more...

Features

  • For Commercial and Residential Applications
  • The SRP/SRPC power/splice connection kits provide heat shrink tubing based power connection for one or two cables within customer supplied junction box (provides heat shrinkable end seals). They can be used for heating cable to heating cable splice using a customer supplied junction box
  • SRST in-line splice connection kits provide heat shrink tubing based in-line splice connection of two or three heating cables. Each kit performs two sets of splices and junction box is not required
  • The SRES end seal kit is used to create a moisture proof end seal of the heating cable circuit. Each kit contains 5 end seals
  • The SRTCS is 3/4 in x 66 ft (0.019 m x 20.17 m) of fiberglass tape and five ""caution"" signs for compliance with NEC 427-13
  • The GFST1 line plug is a plug in power connection kit with ground fault circuit protection. It is rated for 15 Amp circuit breaker at 120 Vac
  • SRME end seal kit is used for terminating the ends of field-fabricated heating cables. It is constructed of molded silicone material with adhesive. Each kit contains materials to make 5 complete terminations
  • SRMP power end connection kits are used for terminating field-fabricated heating cables inside the power connection box. They are constructed of molded silicone material with adhesive. Each kit contains materials to make 5 complete connections
  • All have a one year limited warranty

Specifications

Certifications
UL Listed and CSA Certified

Documents & Drawings