O-Zgedney™ PN 0ZGGL200

2 IN CABINET ADAPTER

Read more...

Features

  • The complete assembly is provided with 1 or multiple holes to accommodate the size and number of cables which emerge from the conduit.
  • Blank fittings are available. These are intended as abandonment devices only. Do not field drill
  • These fittings are simple to install. They eliminate the special preparation of the end of the conduit or the compounding of the conduit thread which is required on other types of sealing fittings used to seal against high pressures
  • Type CSBE seals against internal or external fluids or gases and provides some support for the cables when the fitting is used in a vertical position. They are capable of sealing against gas or fluid pressure of 50 psig.
  • Type CSBI seals against internal or external fluids or gases and prevents them from entering an enclosure. They are capable of sealing against gas or fluid pressure of 50 psig (non-segmented, segmenting reduces the pressure in half)
  • Type CSBG provides all the features of Types CSBE and CSBI and in addition prevents the sealing bushing from moving out of the end of the conduit should the internal pressure be high or if the fitting is used on conduit in an inverted position.
  • Can also be supplied with Lay-In-Lug grounding wire connector
  • Alternate construction is available. Contact your local representative for pricing and availability
  • Consult your local representative for all other applications

Specifications

NEC/CEC Certifications and Compliances
Suitable for use in Class I, Division 2 hazardous locations per NEC 501.10(B)(4)
Operating Temperature
-40 °C to +93 °C (-40 °F to +200 °F)
Standard Materials and Finishes
Slotted PVC coated steel discs; neoprene sealing ring; stainless steel socket head cap screws and washers. Hot dipped galvanized malleable or ductile iron locking collars on type CSBG
Optional Materials
Aluminum or brass/bronze pressure discs (metal plates) on Type CSBI and CSBE bushings is available.

Documents & Drawings