O-Zgedney™ PN C25041

CABLE SUPPORT

Read more...

Features

  • Requirements for Cable Supports in the National Electrical Code reads as follows: 300.19 Supporting Conductors in Vertical Raceways. (A) Spacing Intervals - Maximum.
  • Two basic types of cable supports are offered for use with non-armored cable. They both utilize the pOZi-grip™ wedging plug.
  • One Piece Plug Type ’S’ consists of a metal body having an insulating liner with a knurled and tapered inside surface and a one piece impregnated hardwood wedging plug having a groove for each wire.
  • Multiple Segment Plug Type ’R’ consists of an all metal body having a tapered inner surface and a canvas bakelite multiple segment wedging plug so constructed that each cable is supported between grooves in adjacent segments.

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary Locations
Types S and D Standard Materials and Finishes
Hot dip galvanized malleable or ductile iron body with pOZi-grip plug
Types R, DR, W, C, K and M, CMT, V Materials and Finishes
Molded canvas bakelite bodies; pOZigrip plug; steel/zinc plated steel band; stainless steel bolts and nuts

Documents & Drawings