O-Zgedney™ PN WC1252

1-1/4 IN CONN SE/U 0.51x0.93 - 0.57x0.85

Read more...

Features

  • NEER™ UF service entrance connectors are gland type connectors used for sealing and terminating Type UF cable
  • NEER™ WC service entrance connectors are used for terminating and sealing oval Type SE/U service entrance cable that is entering an enclosure or conduit hub

Specifications

NEC and CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Material
Zinc plated steel body with neoprene grommet or zinc diecast body with neoprene grommet and zinc plated steel compression washer

Documents & Drawings