SolaHD™ PN 23130302

30VA CVS VOLTAGE REGULATOR

Read more...

Features

  • cULus, RoHS
  • Superior voltage regulation of ±1%
  • Surge protection tested to ANSI/IEEE C62.41, Class A & B waveform
  • Harmonic filtering
  • Hardwired
  • Acts as a step-up/step-down transformer
  • Galvanic isolation provides exceptional circuit protection
  • 25 year typical mean time between failure
  • No maintenance required

Specifications

Efficiency
At Full Load: Up to 92%
Hertz
60 Hz
Input Voltage Range
120, 208, 240, 480 Vac
KVA Rating
30 VA-7.5 kVA
Number of Phases
Single Phase
Operating Temperature
-20°C to +50°C
Output Voltage Range
120, 240 Vac
Overload Capability
Current limited at 1.65 times rated current

Documents & Drawings