SolaHD™ PN E050EWA

E050E+FBPC1+FB2 FACTORY WIRED

Read more...

Features

  • cULus, RoHS
  • Interleaved copper windings reduce I2R losses and maximize efficiency
  • +55°C rise. +105°C insulation system to minimize heat
  • Epoxy encapsulated to protect cores and coils against moisture, dirt, and other contaminants. Comes with heavy gauge steel mounting plate
  • Meets or exceeds NEMA Standard ST 1 and ANSI C89.1 for load inrush capability
  • Integrally molded, flame retardant (IEC 707/ISO Class 1210) terminal blocks provide greater terminal contact area and improved conductivity
  • Integrally molded, flame retardant (IEC 707/ISO Class 1210) terminal blocks provide greater terminal contact area and improved conductivity
  • Mounting dimensions are compatible with similar control transformers
  • Secondary fuse holders (FB2X) included for 13/32" x 1-1/2" cartridges (fuses not included). Factory installed fuse holders are available (see WA and WB options)

Specifications

Group 1
120 x 240 Volt Primary, 24 Volt Secondary, 60 Hz; 60, 75, 100, 150, 200, 250, 300, 350, 600, 750 Continuous VA
Group 2
220 x 440 Volt Primary, 110 Volt Secondary, 50/60 Hz; 230 x 460 Volt Primary, 115 Volt Secondary, 50/60 Hz; 240 x 480 Volt Primary, 120 Volt Secondary, 60 Hz; 50, 75, 100, 150, 200, 250, 300, 350, 500, 750, 1000 Continuous VA
Group 3
240 x 480 Volt Primary, 24 Volt Secondary, 60 Hz; 50, 100, 250, 500 Continuous VA
Group 4
208/240/277 Volt Primary, 120/24 Volt Secondary, 60 Hz; 50, 100, 250, 500 Continuous VA
Group 5
208/240/480/600 Volt Primary, 120/24 Volt Secondary, 60 Hz; 200/230/460/575 Volt Primary, 115/23 Volt Secondary, 60 Hz; 50, 100, 150, 250, 500 Continuous VA
Hertz
60 Hz, 50/60 Hz
KVA Rating
50, 60, 75, 100, 150, 200, 250, 300, 350, 500, 600, 750
Primary Voltage
120 x 240, 220 x 440, 230 x 460, 240 x 480, 200/230/460/575, 208/240/277, 208/240/480/600
Secondary Voltage
24, 110, 115, 120
Temperature Rise
+55°C
Windings
Copper
Mounting
Steel Mounting Plate

Documents & Drawings