SolaHD™ PN SDN1024100P

240W 24V DIN S/P 115/230V IN

Read more...

Features

  • cULus, cRUus, CE, Sag Immunity, RoHS
  • Power Factor Correction (per EN61000-3-2)
  • Auto Select 115/230 Vac, 50/60 Hz Input
  • Adjustable Voltage
  • Parallel Capability standard on all units
  • Indefinite short circuit, overvoltage and overtemperature protection. -10°C to +60°C operation without derating
  • Powers high inrush loads without shutdown or foldback
  • Easy installation. Large, rugged, accessible, multiple connection screw terminations. Narrow width on rail for space critical applications
  • Highly efficient >90% switching technology

Specifications

UL Recognized Component, Haz. Loc.,
Class I, Division 2, Groups A, B, C, D
Hertz
47-63 Hz
Input Voltage Range
115-230 Vac, 90-375 Vdc
Operating Temperature
-10°C to +60°C
Output Power
60-240 W
Output Voltage Range
12, 24, 48 Vdc
Overload Capability
< 16-60 Vdc
Status Indicator
Visual: Green LED, DC OK
Number of Phases
Single
Mounting
DIN TS35/7.5 or TS35/15

Documents & Drawings