SolaHD™ PN SLD12101012T

DUAL +-12V 1.0A LINEAR PS

Read more...

Features

  • cRUus, CSA, CE
  • Easy-to-install screw terminal connections
  • Industry standard footprint with cover options
  • Universal input and approvals (115/230 Vac)
  • Low noise, extremely quiet DC output. For noise sensitive or analog circuitry
  • Fast transient response. Ideal for test applications
  • Built-in OVP on 5 V models and optional on 12, 15 and 24 V models
  • Automatic resetting overload protection
  • Short circuit protected
  • NOTE: Not Recommended for New Applications.

Specifications

Hertz
47-63 Hz
Input Voltage Range
100/120/220/230/240 Vac (Selectable)
Operating Temperature
0°C to +50°C
Output Power
15-244 W
Output Voltage Range
15 to 34 Vdc depending on the model
Overload Capability
Automatic current limit foldback
Number of Phases
Single
Mounting
Chassis Mount

Documents & Drawings