SolaHD™ PN SVL1024480

DIN P/S SVL 240W 24V 10A 3ph C1D2

Read more...

Features

  • cULus, cRUus, CE
  • Universal input, single-phase and three-phase models
  • Short circuit, over voltage, overload and over temperature protection
  • Power factor correction
  • Convection cooling
  • Select models are Class I, Division 2 certified for hazardous locations
  • LED to indicate DC OK and protection diagnostics
  • DC OK Relay for single-phase models 120 Watt and larger

Specifications

Input Voltage, Single Phase
Nominal: 100-240 Vac. Range: 85-264 Vac
Input Voltage, Three Phase
Nominal: 3 x 400-500 Vac (3-phase); Range: 3 x 320-600 Vac (3-phase); or 2 x 360-600 Vac (2-phase)
Input Frequency
50/60 Hz
Operating Temperature
-20°C to +70°C
Output Power
Single phase: 15-480 Watts; Three phase: 120-960 Watts
Output Voltage Range
5, 12, 24, 48 Vdc (Three phase: 24 Vdc only)
Protection Circuit
Hiccup Mode
Diagnostic Indicator
Steady Green LED: DC OK
Mounting
DIN Rail
Warranty
Two year limited warranty

Documents & Drawings