McGill™ 8700 Series AUTO-LOC Heavy-Duty Cord Reels

8700 Series AUTO-LOC Cord Reels feature heavy gauge, powder coated steel construction in a water-tight and dust-tight NEMA 4 housing suitable for indoor or outdoor locations. The self-contained, heavy-duty spring provides long life in rugged industrial applications. Models are available with 3 or 4 conductors, in cable lengths from 12.2 to 21.3 meters (40 to 70 feet). The cable ratchet can be disabled to accommodate hoists and other applications that require constant cable tension.

Read more...

Products

Search
1-10 of 12 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Features

  • Weather-tight, dust-tight, corrosion resistant construction for heavy-duty industrial applications
  • Ideal for hoists, electric tools, and moving equipment
  • Sufficient spring tension to provide no more than 10% sag when cable is stretched horizontally
  • Fully adjustable four roller cable guide to minimize cable wear
  • Long life, self-contained mainspring
  • Furnished with black SO cable with up to 12 conductors
  • Removable ratchet for application flexibility
  • 30-75 Amp, 600 V modular collector ring designed for long service life
  • 330° pivot bases available for 2-6 conductor reels
  • 1” NPT line entry in junction box

Specifications

Certifications and Compliances
8706 and 8707 are UL Listed for Ordinary Locations. 8729 is Rated for Ordinary Locations. All cord reels are CSA Listed for Ordinary Locations. NEMA 4
Rating
Based on SO Cord Type:
14 Amp, 600 Vac
18 Amp, 600 Vac
Number of Conductors
Up to 12 conductors
Mounting Type
Can be either ceiling or wall mounted
Cable Length
40, 50 or 70 Feet
Materials and Finishes
8706 and 8707 are constructed of die cast aluminum. 8729 is constructed of heavy gauge steel. All reels have a yellow polyester powder coat and black SO cable

Documents & Drawings