Appleton™ PlexPower™ factory sealed enclosed circuit breakers provide indoor and outdoor protection and control of electrical circuits in hazardous environments. It is the ideal choice for installation in wet or corrosive environments or locations where flammable gases or vapors are likely. The PlexPower™ enclosed breaker features a single encapsulated breaker housing to minimize the downtime and costs associated with servicing circuit breakers in hazardous locations.
Read more...